Fire Prevention Placard - Luminescent Type

Fire Prevention Placard - Luminescent Type

Click this image to zoom it.

Move the mouse over the image to zoom

  • 825-02A
  • 825-03A
  • 825-11A
Edit Part Configuration

Part Number

Configured Part Number is shown.

825-02A

Part Number
825-02A
Part NumberVolume DiscountDays to Ship Mass
(g)
Mounting Method Features Amount Of Content

4 Days or more

40Pasting Type (Double-sided tape included)This is a Japan Firefighting Mark Industry Association Quality Self-Management labeled product.1 pc.

Loading...

  1. 1

Basic Information

Shape Square shape Mount Specification Double-Sided Tape Specifications Phosphorescent Type
Size (Length x Width)(mm) 90×250 Display Content Fire Extinguisher Material Vinyl Chloride (PVC)
Details Type Horizontal Type Trusco Code 333-9777 Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part 825-02A in the Fire Prevention Placard - Luminescent Type series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support