Emergency Exit Guidance Indicator

Emergency Exit Guidance Indicator

Click this image to zoom it.

Move the mouse over the image to zoom

  • 319-60A
  • 319-61A
  • 319-62A
  • 319-63A
  • 319-64A
  • 319-65A

Long-term lighting, effective for evacuation guidance during power outages in emergencies.

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
319-60A
319-62A
319-65A
Part NumberVolume DiscountDays to Ship Size (Length x Width)
(mm)
Display Content Trusco Code Mass
(g)
Mounting Method Features Amount Of Content

4 Days or more

120×360Left Arrow (Luminescent)333-965348Pasting Type (Double-sided tape included)Product approved by the Fire Equipment and Safety Center. It stays lit for a long time, and is effective on escape routes during fires and power outages.1 pc.

4 Days or more

120×360Double Arrow (Luminescent)334-033348Pasting Type (Double-sided tape included)Product approved by the Fire Equipment and Safety Center. It stays lit for a long time, and is effective on escape routes during fires and power outages.1 pc.

4 Days or more

100×300Right arrow (phosphorescence)334-035040Pasting Type (Double-sided tape included)Product approved by the Fire Equipment and Safety Center. It stays lit for a long time, and is effective on escape routes during fires and power outages.1 pc.

Loading...

  1. 1

Basic Information

Shape Square shape Mount Specification Double-Sided Tape Specifications Standard Type
Material Vinyl Chloride (PVC) Amount Of Content 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support