Belt Parts Mini Box, See-Through Mini Small Parts Box

Belt Parts Mini Box, See-Through Mini Small Parts Box

Click this image to zoom it.

Move the mouse over the image to zoom

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
SP-18
SP-18B
SP-18P
SP-18Y
Part NumberVolume DiscountDays to Ship Case Color Trusco Code Features

4 Days or more

Other419-5710By using a belt clip that can be easily mounted on the belt, it is possible to open the lid with just one hand.

4 Days or more

Blue419-5728By using a belt clip that can be easily mounted on the belt, it is possible to open the lid with just one hand.

4 Days or more

Other419-5736By using a belt clip that can be easily mounted on the belt, it is possible to open the lid with just one hand.

4 Days or more

Other419-5744By using a belt clip that can be easily mounted on the belt, it is possible to open the lid with just one hand.

Loading...

  1. 1

Basic Information

Tool Set / Tool Box Only Tool Box Tool Box Type Parts Case Case Dimensions (Frontage x Depth x Height)(mm) 90X68X55
Mass(g) 39

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support