Manual Hydraulic Pipe Bender

Part Number

Configured Part Number is shown.

NC-PB-G1

Part Number
NC-PB-G1
Part NumberVolume DiscountDays to Ship Features Applicable Pipe Size Bending Shoe Max Operating Pressure Output Bending ability Specifications Accessory Mass
(g)

4 Days or more

A bender specifically designed for gas pipe bending. It is a compact frame opening type that realizes beautiful and precise bending without damaging the pipe.Maximum 50 AFor gas pipe 20 A–50 A68MPa109kNGP20A (3/4 inch) - 50 A (2 inch)Open Type, GP10A, 15A Sold SeparatelyManual Pump30300

Loading...

  1. 1

Basic Information

Product Model Hydraulic pipe bender Effective Ram Stroke(mm) 180 Output(kN) 109
Maximum Bending Angle (Bending Once) 90° Trusco Code 430-5841

Please check the type/dimensions/specifications of the part NC-PB-G1 in the Manual Hydraulic Pipe Bender series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support