Air Saw 604

Edit Part Configuration

Part Number

Configured Part Number is shown.

604

Part Number
604
Part NumberVolume DiscountDays to Ship Mass
(g)
Application Accessory

4 Days or more

700For cutting thin plates of automobile steel plate.Saw Blade: 24T 5 Sheets, 32T 5 Sheets, File: Round, Semi-Round, Triangle, Flat. One Unit Each

Loading...

  1. 1

Basic Information

Ventilation Rear Operating Air Pressure(Mpa) 0.4–0.6 Stroke length(mm) 10
Stroke times(times/min) 9500 Air Consumption Amount(m3/min) 0.17 Overall Length(mm) 225
Hose Inlet Rc1/4 Trusco Code 406-8831

Please check the type/dimensions/specifications of the part 604 in the Air Saw 604 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

  • Air Saw 603
    Air Saw 603

    COMPACTTOOL

    Days to Ship : 4 Days or more

Tech Support