Stainless Steel Half Mesh Shelf (SUS304)

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
SEH-33S
SEH-43S
Part NumberVolume DiscountDays to Ship Frontage
(mm)
Trusco Code Mass Specifications Accessory 1 Amount Of Content

4 Days or more

900256-48912.6kgHalf Mesh TypeABS Resin Sleeves, 2-Set1 pc.

4 Days or more

1200256-49043.4kgHalf Mesh TypeABS Resin Sleeves, 2-Set1 pc.

Loading...

  1. 1

Basic Information

Material Stainless Steel Product Type Lightweight Type Option Uniform Load Capacity(kg/rack) 20
Other Option Depth(mm) 270 Amount Of Content 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support