Light Work Bench with 1 Thin Drawer Average Load (kg) 200

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
EWP-0960UDC1
EWP-1275UDC1
EWP-1575UDC1
EWP-1875UDC1
EWP-1890UDC1
EWR-0960UDC1
EWR-1275UDC1
EWR-1575UDC1
EWR-1875UDC1
EWR-1890UDC1
Part NumberVolume DiscountDays to Ship Width (mm) Depth (mm) Details Type Trusco Code Adjuster Screw Size Material Specifications Mass
(kg)
Amount Of Content

7 Days or more

900600Polyester decorative top board278-5064M16×2.0Main Body: Steel1 Row 1 Level UDC-001 W Without Key25.01 unit

7 Days or more

1200750Polyester decorative top board509-9986M16×2.0Main Body: Steel1 Row 1 Level UDC-001 W Without Key31.51 unit

7 Days or more

1500750Polyester decorative top board278-5102M16×2.0Main Body: Steel1 Row 1 Level UDC-001 W Without Key35.51 unit

7 Days or more

1800750Polyester decorative top board278-5137M16×2.0Main Body: Steel1 Row 1 Level UDC-001 W Without Key38.51 unit

7 Days or more

1800900Polyester decorative top board510-0003M16×2.0Main Body: Steel1 Row 1 Level UDC-001 W Without Key42.51 unit

7 Days or more

900600Linoleum Upholstered Top Plate278-5145M16×2.0Main Body: Steel1 Row 1 Level UDC-001 W Without Key28.51 unit

7 Days or more

1200750Linoleum Upholstered Top Plate509-9994M16×2.0Main Body: Steel1 Row 1 Level UDC-001 W Without Key35.01 unit

7 Days or more

1500750Linoleum Upholstered Top Plate278-5188M16×2.0Main Body: Steel1 Row 1 Level UDC-001 W Without Key41.01 unit

7 Days or more

1800750Linoleum Upholstered Top Plate278-5218M16×2.0Main Body: Steel1 Row 1 Level UDC-001 W Without Key45.01 unit

7 Days or more

1800900Linoleum Upholstered Top Plate510-0011M16×2.0Main Body: Steel1 Row 1 Level UDC-001 W Without Key49.01 unit

Loading...

  1. 1

Basic Information

Product Type Lightweight Workbench (Uniform Load of up to 500 kg) Height (mm) 740 Uniform Load(kg) 200
Assembly / Completion Assembly type Main body: option Main Body Drawer internal dimensions(mm) 357×395×45
Amount Of Content 1 unit

Additional Products in this Category

Tech Support