Light/Medium Duty Workbench, Open Type, 1 Shelf Plate Included, Uniform Load (kg) 200/600

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
OW-7070B
OW-9060B
OW-9075B
OWC-7070B
OWC-9060B
OWC-9075B
Part NumberVolume DiscountDays to Ship Product Type Height (mm) Width (mm) Depth (mm) Uniform Load
(kg)
Details Type Adjuster Screw Size Material Material 2 Material 3 Top Plate Material Specifications Specification 2 Mass
(kg)
Amount Of Content

11 Days or more

Medium weight work bench (uniform load of 501 kg to 2,000 kg)740700700600Standard TypeM16×2.0Main Body: Steel--LinoleumShelf Board Adjustment Pitch: 50 mm-30.01 unit

11 Days or more

Medium weight work bench (uniform load of 501 kg to 2,000 kg)740900600600Standard TypeM16×2.0Main Body: Steel--LinoleumShelf Board Adjustment Pitch: 50 mm-34.01 unit

11 Days or more

Medium weight work bench (uniform load of 501 kg to 2,000 kg)740900750600Standard TypeM16×2.0Main Body: Steel--LinoleumShelf Board Adjustment Pitch: 50 mm-36.01 unit

11 Days or more

Lightweight Workbench (Uniform Load of up to 500 kg)808700700200Caster Type-Main Body: SteelCaster Bracket: Stainless SteelWheel: RubberLinoleumShelf Board Adjustment Pitch: 50 mm75 mm Swivel Wheels 2 Pieces / 75 mm Swivel Wheels (with Stopper) 2 Pieces31.51 unit

11 Days or more

Lightweight Workbench (Uniform Load of up to 500 kg)808900600200Caster Type-Main Body: SteelCaster Bracket: Stainless SteelWheel: RubberLinoleumShelf Board Adjustment Pitch: 50 mm75 mm Swivel Wheels 2 Pieces / 75 mm Swivel Wheels (with Stopper) 2 Pieces35.51 unit

11 Days or more

Lightweight Workbench (Uniform Load of up to 500 kg)808900750200Caster Type-Main Body: SteelCaster Bracket: Stainless SteelWheel: RubberLinoleumShelf Board Adjustment Pitch: 50 mm75 mm Swivel Wheels 2 Pieces / 75 mm Swivel Wheels (with Stopper) 2 Pieces37.51 unit

Loading...

  1. 1

Basic Information

Assembly / Completion Finished product Main body: option Main Body Amount Of Content 1 unit

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support