Light/Medium Duty Workbench, with 2 Drawers, Uniform Load 200 kg/600 kg

Light/Medium Duty Workbench, with 2 Drawers, Uniform Load 200 kg/600 kg

Small medium-capacity workbench with 2-level drawers.
[Features]
· It has two-stage drawers that makes it easy to organize accessories.
· The linoleum top plate has appropriate resilience.
· Features outstanding waterproofing properties, oil resistance, and dirt resistance.
[Applications]
· Can be used as a work bench for single person or inspection bench as it is small and compact.

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
OW-7070E
OW-9060E
OW-9075E
OWC-7070E
OWC-9060E
OWC-9075E
Part NumberVolume DiscountDays to Ship Product Type Height (mm) Width (mm) Depth (mm) Uniform Load
(kg)
Details Type Adjuster Screw Size Material Material 2 Material 3 Top Plate Material Specifications Specification 2 Mass
(kg)
Amount Of Content

11 Days or more

Medium weight work bench (uniform load of 501 kg to 2,000 kg)740700700600Standard TypeM16×2.0Main Body: Steel--Linoleum1 Row 2 Level UDC-002 Without Key-39.01 unit

11 Days or more

Medium weight work bench (uniform load of 501 kg to 2,000 kg)740900600600Standard TypeM16×2.0Main Body: Steel--Linoleum1 Row 2 Level UDC-002 Without Key-44.51 unit

11 Days or more

Medium weight work bench (uniform load of 501 kg to 2,000 kg)740900750600Standard TypeM16×2.0Main Body: Steel--Linoleum1 Row 2 Level UDC-002 Without Key-44.51 unit

11 Days or more

Lightweight Workbench (Uniform Load of up to 500 kg)808700700200Caster Type-Main Body: SteelCaster Bracket: Stainless SteelWheel: RubberLinoleum1 Row 2 Level UDC-002 Without Key75 mm Swivel Wheels 2 Pieces / 75 mm Swivel Wheels (with Stopper) 2 Pieces40.51 unit

11 Days or more

Lightweight Workbench (Uniform Load of up to 500 kg)808900600200Caster Type-Main Body: SteelCaster Bracket: Stainless SteelWheel: RubberLinoleum1 Row 2 Level UDC-002 Without Key75 mm Swivel Wheels 2 Pieces / 75 mm Swivel Wheels (with Stopper) 2 Pieces46.01 unit

11 Days or more

Lightweight Workbench (Uniform Load of up to 500 kg)808900750200Caster Type-Main Body: SteelCaster Bracket: Stainless SteelWheel: RubberLinoleum1 Row 2 Level UDC-002 Without Key75 mm Swivel Wheels 2 Pieces / 75 mm Swivel Wheels (with Stopper) 2 Pieces46.01 unit

Loading...

  1. 1

Basic Information

Assembly / Completion Finished product Main body: option Main Body Amount Of Content 1 unit

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support