Static Electricity Removal Service Kit (for Maintenance)

Edit Part Configuration

Part Number

Configured Part Number is shown.

AS-601

Part Number
AS-601
Part NumberVolume DiscountDays to Ship Application Surface resistance value Accessory Width
(mm)
Length
(mm)
Thickness
(mm)
Mass
(g/set)
Amount Of Content

4 Days or more

Eliminates static electricity in semiconductor plants. Inspection of electronic devices when traveling.107~9ΩGrounding Cord (10 Inch PU Coil Cord + PU Duct), Wrist Strap (1 MΩ)6006401.23201 Set

Loading...

  1. 1

Basic Information

Product Type Antistatic Countermeasures - Maintenance Mat Color Discoloration Snap Diameter(mm) Polyvinyl Chloride (PVC)
Trusco Code 295-4818 Amount Of Content 1 Set

Please check the type/dimensions/specifications of the part AS-601 in the Static Electricity Removal Service Kit (for Maintenance) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support