Antistatic Sheet, Seiden Crystal Crepe Width: 1370 mm

Part Number

Configured Part Number is shown.

SED-CRNA

Part Number
SED-CRNA
Part NumberVolume DiscountDays to Ship Disaster preventive Material Mass
(g)
Amount Of Content

5 Days or more

Conforms to Article 4-3 of the Fire Services Act Enforcement OrdinancePolyvinyl Chloride (PVC)180001 Roll

Loading...

  1. 1

Basic Information

Thickness(mm) 0.3 Width(mm) 1370 Product Type Antistatic Countermeasures - Sheet
Length(m) 30 Color Clear Details Type Antistatic Crystal Crepe
Color Details Clear Surface resistance value 2.3×10¹⁰Ω(JIS C2170) Trusco Code 455-7174
Amount Of Content 1 Roll

Please check the type/dimensions/specifications of the part SED-CRNA in the Antistatic Sheet, Seiden Crystal Crepe Width: 1370 mm series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support