ZX Coat UPMILL SSUP4000ZX

ZX Coat UPMILL SSUP4000ZX

The ZX coating provides hardness comparable to the CBN sintered body and increases abrasion resistance, oxidation resistance, and peeling resistance. 6 times longer life than comparable non-coated products.

PDF

Edit Part Configuration

Part Number

Configured Part Number is shown.

 
Part Number
SSUP4020ZX
SSUP4030ZX
SSUP4040ZX
SSUP4050ZX
SSUP4060ZX
SSUP4070ZX
SSUP4080ZX
SSUP4090ZX
SSUP4100ZX
SSUP4110ZX
SSUP4120ZX
SSUP4150ZX
SSUP4160ZX
SSUP4180ZX
SSUP4200ZX
Part NumberVolume DiscountDays to Ship Blade diameter (Dc)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (φDs)
(mm)
Overall Length (L)
(mm)
Coating Details

5 Days or more

26450ZX Coating

5 Days or more

38650ZX Coating

5 Days or more

411650ZX Coating

4 Days or more

513660ZX Coating

5 Days or more

613660ZX Coating

5 Days or more

716870ZX Coating

5 Days or more

819880ZX Coating

5 Days or more

9191090ZX Coating

5 Days or more

10221090ZX Coating

5 Days or more

11221290ZX Coating

5 Days or more

12261290ZX Coating

5 Days or more

152616110ZX Coating

5 Days or more

163216115ZX Coating

5 Days or more

183220120ZX Coating

5 Days or more

203820125ZX Coating

Loading...

  1. 1

Basic Information

Work material General steel, carbon steel, alloy steel / Prehardened Steel, Quenched And Tampered Steel, Die Steel / High hardness steel HRC45–55 / High hardness steel HRC55–60 / Stainless Steel / Cast Iron / Ti alloy, heat-resistant alloy Number of flutes(sheet) 4 Type Square
Coating ZX/PVD/FB Machining Application 4-side finish / Grooving Blade tip shape Corner with Land
Torsional Angle Standard torsion (30-40°)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support