Sumiboron Helical Master BNES Type

Edit Part Configuration

Part Number

Configured Part Number is shown.

 
Part Number
BNES1060
BNES1080
BNES1100
BNES1120
BNES1140
BNES1160
Part NumberVolume DiscountDays to Ship Blade diameter (Dc)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (φDs)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ2)
(mm)

5 Days or more

67106011

5 Days or more

810107014

5 Days or more

1012127517

Quote

1214128020

5 Days or more

1416168021.5

5 Days or more

1618168024

Loading...

  1. 1

Basic Information

Work material General steel, carbon steel, alloy steel / High hardness steel HRC45–55 / High hardness steel HRC55–60 / High hardness steel HRC60– Number of flutes(sheet) 1 Type Square
Coating Non-Coated Torsional Angle Weak torsion (15 to 25°) Material type CBN

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support