Blade Tip Replacement Tip CNMQ-N

Edit Part Configuration

Part Number

Configured Part Number is shown.

 
Part Number
CNMQ130608NACK300
CNMQ130616NACK300
CNMU130608NGACK200
CNMU130608NGACK300
CNMU130608NGACP200
CNMU130608NGACP300
CNMU130608NHACK200
CNMU130608NHACK300
CNMU130608NHACP200
CNMU130608NHACP300
Part NumberVolume DiscountDays to Ship Work material Material type model Compatible Machining Corner R Fig Selfishly

5 Days or more

Cast IronACK300Rough cutting0.82No-hand

5 Days or more

Cast IronACK300Rough cutting1.62No-hand

5 Days or more

Cast IronACK200High Speed and Light Cutting/General Cutting0.81No-hand

5 Days or more

Cast IronACK300Rough cutting0.81No-hand

5 Days or more

Steel / Stainless SteelACP200General cutting/rough cutting0.81No-hand

5 Days or more

Steel / Stainless SteelACP300General cutting/rough cutting0.81No-hand

5 Days or more

Cast IronACK200High Speed and Light Cutting/General Cutting0.81No-hand

5 Days or more

Cast IronACK300Rough cutting0.81No-hand

4 Days or more

Steel / Stainless SteelACP200General cutting/rough cutting0.81No-hand

5 Days or more

Steel / Stainless SteelACP300General cutting/rough cutting0.81No-hand

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) C (80° Diamond-Shape) Clearance angle N(0°) Material type Coating
Thickness(mm) 6.35 Applicable Cutter CNP (F) 13000 Type

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support