Blade Replacement Insert D (55° Rhombic) DNGN-LF

Edit Part Configuration

Part Number

Configured Part Number is shown.

 
Part Number
DNGN110308LFBNS800
DNGN110312LFBNS800
Part NumberVolume DiscountDays to Ship Nose Radius Detailed Nose Radius
(mm)
Blade Length
(mm)
Material

5 Days or more

0.80.811.6CBN

5 Days or more

1.21.211.6CBN

Loading...

  1. 1

Basic Information

Shape D (55° Diamond-Shape) Application Outer Diameter/Inner Diameter Work material Cast Iron / Heat-resistant alloy, titanium alloy
Rake angle Negative Selfishly Left-hand Clearance angle(°) 0
Corner height tolerance ±0.025 Inscribed Circle Tolerance ±0.025 Thickness Tolerance ±0.13
Slot Hole Symbol N With/without Hole NA Hole Shape NA
Breaker Y/N NA Material type BNS800 Dimension S(mm) 3.18
Dimension φD(mm) 9.525 Machining Applications (2) Sharp Edge Type

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support