SEC-D Type Bit, DTGN Type

Edit Part Configuration

Part Number

Configured Part Number is shown.

 
Part Number
DTGNL2020K16
DTGNL2525M16
Part NumberVolume DiscountDays to Ship Shank height h
(mm)
Shank width b
(mm)
Dimension L1
(mm)
Dimension F
(mm)
Dimension H1
(mm)
Supported chips

5 Days or more

20201252520TN□□1604

5 Days or more

25251503225TN□□1604

Loading...

  1. 1

Basic Information

Applicable Tip Shape T (Triangle) Application Outer Diameter Clamp Shape Cable clamp
Selfishly Left-hand Applicable Tip Clearance Angle Type Negative Dimension l2(mm) 31

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support