• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:00 a.m. to 10:00 a.m. (EDT) 6/23/2019. We apologize for the inconvenience.

"Catcher Wrench" (7-Piece Set / with Spring Steel and Steel Balls)

"Catcher Wrench" (7-Piece Set / with Spring Steel and Steel Balls)

[Features]
· Spring steel and steel ball are embedded in the head ball point. (3.0 mm – 6.0 mm)
· Convenient for tightening screws in recessed places, because it holds bolts firmly from inside.
· The new structure of the ball point part enables work with one side tilted at a 25°angle.
· Steel balls have a hardness of HRC 60°or more and do not wear.
[Applications]
· Fastening of cap bolts and set screws.

Part Number

Configured Part Number is shown.

APTS710

Part Number
APTS710
Part NumberVolume DiscountDays to Ship Mass Features Accessory

4 Days or more

100 g/setSpring steel and steel ball are embedded in the head ball point. (3.0-6.0 mm) bolts are held firmly from inside, so useful for tightening screws in recessed places. Ball point with new structure, achieving operation at 25°inclination to one side. Steel ball is HRC60 or higher hardness, so does not wear.Plastic Holder

Loading...

  1. 1

Basic Information

Model Hex L-shape wrench Tip Model Ballpoint Two-sided Width Size(mm) 2 / 3 / 4 / 5 / 6 / 1.5 / 2.5
Single Item / Set Set Product Set Content(mm) 1.5、2、2.5、3、4、5、6 Set Content(piece) 7
Trusco Code 396-0846

Please check the type/dimensions/specifications of the part APTS710 in the "Catcher Wrench" (7-Piece Set / with Spring Steel and Steel Balls) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support