Diamond Paste

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
WITHOS-100000
WITHOS-200
WITHOS-230
WITHOS-3000
WITHOS-320
WITHOS-600
WITHOS-60000
WITHOS-8000
Part NumberVolume DiscountDays to Ship Mesh Conversion Value Particle Size
(micron)
Color Application

4 Days or more

1000000–0.5GoldFor mirror surface wrap

4 Days or more

20060–100BlackFor Rough Finishing Lapping

4 Days or more

23054 to 80VioletFor Rough Finishing Lapping

4 Days or more

30004–8OrangeFor Precision Wrap

4 Days or more

32036~54BrownFor Rough Finishing Lapping

4 Days or more

60022~36RedFor preparatory polishing

4 Days or more

600000–1SilverFor mirror surface wrap

4 Days or more

80002 to 4YellowFor Precision Wrap

Loading...

  1. 1

Basic Information

Product Type Diamond Paste Water-soluble/oil Oil-based Capacity 5g
Product Contains Syringe

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support