Air Ratchet Wrench CP825

Edit Part Configuration

Part Number

Configured Part Number is shown.

CP825

Part Number
CP825
Part NumberVolume DiscountDays to Ship

16 Days or more

Loading...

  1. 1

Basic Information

Max. Tightening Torque(N·m) 20 Number of load-free rotations(rpm) 200 Air Consumption Amount(m3/min) 0.28
Minimum Torque Range(N・m/ft.lb) 7/5 Maximum torque range(ft.lb) 15 Overall Length(mm) 165
Overall Length(in) 6.5 Mass(g) 850 Mass(lb) 1.9
Noise Level(dB(A)) 87 Sound power level(dB(A)) 98 Vibration(m/s2) 6.2
Supplement Changing the rotation direction is simple Socket Four Corners Dimension(in) 1/4 Air inlet screw measurements(NPTF) 1/4"

Please check the type/dimensions/specifications of the part CP825 in the Air Ratchet Wrench CP825 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support