• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:00 a.m. to 6:00 p.m. (EDT) 10/21/2018. We apologize for the inconvenience.

FMH Light-Weight, Hollow Arbor (for High Feed)

Part Number

Configured Part Number is shown.

 
Part Number
BT50-FMH22-250-63
BT50-FMH22-300-63
BT50-FMH22-350-63
BT50-FMH22.225-250-63
BT50-FMH22.225-300-63
BT50-FMH22.225-350-63
BT50-FMH31.75-250-80
BT50-FMH31.75-250-100
BT50-FMH31.75-300-80
BT50-FMH31.75-300-100
BT50-FMH31.75-350-80
BT50-FMH31.75-350-100
BT50-FMH38.1-250-125
BT50-FMH38.1-300-125
BT50-FMH38.1-350-125
Part NumberVolume DiscountDays to Ship D
(mm)
L1
(mm)
H
(mm)
D1
(mm)
K
(mm)
W
(mm)
G L2
(mm)
Kg

5 Days or more

222501860510HCB-M10X352126.8

5 Days or more

223001860510HCB-M10X352627.4

5 Days or more

223501860510HCB-M10X353128.0

5 Days or more

22.225250186048HCB-M10X352126.8

5 Days or more

22.225300186048HCB-M10X352627.4

5 Days or more

22.225350186048HCB-M10X353128.0

5 Days or more

31.752503076712.3HCB-M16X402128.7

5 Days or more

31.752503096712.3HCB-M16X4021211.4

5 Days or more

31.753003076712.3HCB-M16X402629.7

5 Days or more

31.753003096712.3HCB-M16X4026212.9

5 Days or more

31.753503076712.3HCB-M16X4031210.7

5 Days or more

31.753503096712.3HCB-M16X4031214.4

5 Days or more

38.12503498915.9MBA-M2021212.0

5 Days or more

38.13003498915.9MBA-M2026213.6

5 Days or more

38.13503498915.9MBA-M2031215.1

Loading...

  1. 1

Basic Information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Machining Centers Spindle Model BT50
Product Type BT50

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support