Air Ratchet Wrench TL9701

Edit Part Configuration

Part Number

Configured Part Number is shown.

TL9701

Part Number
TL9701
Part NumberVolume DiscountDays to Ship Main Body Dimensions (Length X Depth X Height)
(mm)
Mass
(g)

4 Days or more

274×58×531200

Loading...

  1. 1

Basic Information

Capacity Bolt Diameter(mmφ) M12 Socket Plug Angle(mm) 9.5 Max. Tightening Torque(N·m) 80
Number of load-free rotations(rpm) 180 Air Consumption Amount(m3/min) 150

Please check the type/dimensions/specifications of the part TL9701 in the Air Ratchet Wrench TL9701 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support