HSS-E Spiral Tap

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
1P-CO-ST-M3-0.5
1P-CO-ST-M4-0.7
1P-CO-ST-M5-0.8
1P-CO-ST-M6-1.0
1P-CO-ST-M8-1.25
1P-CO-ST-M10-1.5
1P-CO-ST-M12-1.75
CO-ST-M3-0.5
CO-ST-M4-0.7
CO-ST-M5-0.8
CO-ST-M6-1.0
CO-ST-M8-1.25
CO-ST-M10-1.5
CO-ST-M12-1.75
CO-ST-M14-2.0
CO-ST-M16-2.0
CO-ST-M20-2.5
CO-ST-M24-3.0
Part NumberVolume DiscountDays to Ship Nominal Pitch
(mm)
Coating Y/N Surface Treatment Overall Length (L)
(mm)
Sales Operation Thread Length
(mm)
Accuracy Pilot Hole Dia.
(mm)
Shank square part
(mm)
Shank diameter
(mm)

4 Days or more

M30.5AvailableTiN46Includes Blister Pack18-2.53.24.0

4 Days or more

M40.7AvailableTiN52Includes Blister Pack13-3.34.05.0

5 Days or more

M50.8AvailableTiN60Includes Blister Pack16-4.24.55.5

4 Days or more

M61AvailableTiN61Includes Blister Pack19-5.04.56.0

5 Days or more

M81.25AvailableTiN70Includes Blister Pack22-6.85.06.2

5 Days or more

M101.5AvailableTiN75Includes Blister Pack24-8.55.57

5 Days or more

M121.75AvailableTiN82Includes Blister Pack29-10.36.58.5

5 Days or more

M30.5NANon-Coated46Single Item18H22.53.24.0

5 Days or more

M40.7NANon-Coated52Single Item13H23.34.05.0

5 Days or more

M50.8NANon-Coated60Single Item16H24.24.55.5

4 Days or more

M61NANon-Coated61Single Item19H25.04.56.0

4 Days or more

M81.25NANon-Coated70Single Item22H26.85.06.2

5 Days or more

M101.5NANon-Coated75Single Item24H38.55.57

5 Days or more

M121.75NANon-Coated82Single Item29H210.36.58.5

5 Days or more

M142NANon-Coated88Single Item30H212.08.010.5

5 Days or more

M162NANon-Coated95Single Item32H214.010.012.5

5 Days or more

M202.5NANon-Coated105Single Item37H317.51215

5 Days or more

M243NANon-Coated120Single Item45H421.015.019.0

Loading...

  1. 1

Basic Information

Screw Types Meter Tool Material Type High-speed steel Tap Type Spiral Tap

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support