STE2 Solid End Mill Toku Tool Gold End Mill MA

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
STE2010GM
STE2015GM
STE2020GM
STE2025GM
STE2030GM
STE2035GM
STE2040GM
STE2045GM
STE2050GM
STE2055GM
STE2060GM
STE2065GM
STE2070GM
STE2075GM
STE2080GM
STE2085GM
STE2090GM
STE2095GM
STE2100GM
STE2105GM
STE2110GM
STE2115GM
STE2120GM
Part NumberVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Neck Shape Blade diameter tolerance
(mm)

6 Days or more

12440A0~-0.03

6 Days or more

1.53440A0~-0.03

6 Days or more

24440A0~-0.03

6 Days or more

2.55440A0~-0.03

6 Days or more

36645A0~-0.03

6 Days or more

3.57645A0~-0.03

6 Days or more

48645A0~-0.03

6 Days or more

4.59645A0~-0.03

6 Days or more

510645A0~-0.03

6 Days or more

5.511645A0~-0.03

6 Days or more

612650B0~-0.03

6 Days or more

6.513860A0~-0.03

6 Days or more

714860A0~-0.03

6 Days or more

7.515860A0~-0.03

6 Days or more

816860B0~-0.03

6 Days or more

8.5171070A0~-0.03

6 Days or more

9181070A0~-0.03

6 Days or more

9.5191070A0~-0.03

6 Days or more

10201070B0~-0.03

6 Days or more

10.5211275A0~-0.03

6 Days or more

11221275A0~-0.03

6 Days or more

11.5231275A0~-0.03

6 Days or more

12241275B0~-0.03

Loading...

  1. 1

Basic Information

Work material General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / Stainless Steel / Cast Iron / Aluminum / Copper / Resin Number of flutes(sheet) 2 Type Square
Coating TiN Machining Application Side / Groove / Countersinking Blade tip shape With Land
Torsion Angle (θ) Standard torsion (30-40°)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support