Coated Rod for Soft Steel to 550 MPa Grade Steel B-33【1-4 Pieces Per Package】

Part Number

Configured Part Number is shown.

 
Part Number
B-33-2-20
B-33-2.6-5
B-33-2.6-20
B-33-3.2-5
B-33-3.2-20
B-33-4-20
B-33-5-20
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Rod Diameter
(mm)
Rod Length
(mm)
Current Range
(A)
Standard Amount Of Content Mass
(g)
Application and Usage Characteristic Main Points of Work Chemical Composition of Deposited Metal C
(%)
Chemical Composition of Deposited Metal Si
(%)
Chemical Composition of Deposited Metal Mn
(%)
Chemical Composition of Deposited Metal P
(%)
Chemical Composition of Deposited Metal S
(%)
Identification Color, Rod End Color Identification Color, Secondary Color Mechanical Properties of Weld Metal Proof Stress MPa Mechanical Properties of Weld Metal Proof Stress, Tensile Strength MPa Mechanical Properties of Weld Metal Proof Stress, Elongation
(%)
Mechanical Properties of Weld Metal Proof Stress, Absorption Energy
(J)

6 Days or more

230030–6030–601 Box (2 kg x 10 Cases)20000General machinery, lightweight thin steel plates, light structure welding and cosmetic welding. It has especially good workability for downward and horizontal fillet welding. There is very little sputtering and the slag sheathing and peeling is good. A beautiful, glossy bead with shallow welding-in can be obtained. Applicable for welding focused on exterior appearance. The large diameter rod is optimal for cosmetic welding.Excessive current reduces X-ray performance and is the reason for degradation of workability. Hence, use the appropriate current range. Due to excessive absorption of moisture, besides deterioration of workability, pits may also occur. Hence, dehydrate at 70 to 100°C for 30 to 60 minutes. Due to excessive drying (for long period or high temperature), the penetration decreases, X-ray performance deteriorates and causes burning of the bar, even though there is no apparent change in quality. For medium and thick welding, adopt appropriate preheating / inter-path temperature.0.080.300.330.0130.009PinkNA43048024-

4 Days or more

2.635055~9550~901 Case (5 kg)5000General machinery, lightweight thin steel plates, light structure welding and cosmetic welding. It has especially good workability for downward and horizontal fillet welding. There is very little sputtering and the slag sheathing and peeling is good. A beautiful, glossy bead with shallow welding-in can be obtained. Applicable for welding focused on exterior appearance. The large diameter rod is optimal for cosmetic welding.Excessive current reduces X-ray performance and is the reason for degradation of workability. Hence, use the appropriate current range. Due to excessive absorption of moisture, besides deterioration of workability, pits may also occur. Hence, dehydrate at 70 to 100°C for 30 to 60 minutes. Due to excessive drying (for long period or high temperature), the penetration decreases, X-ray performance deteriorates and causes burning of the bar, even though there is no apparent change in quality. For medium and thick welding, adopt appropriate preheating / inter-path temperature.0.080.300.330.0130.009PinkNA43048024-

4 Pieces Per Package

4 Days or more

2.635055~9550~901 Box (5 kg x 4 Cases)20000General machinery, lightweight thin steel plates, light structure welding and cosmetic welding. It has especially good workability for downward and horizontal fillet welding. There is very little sputtering and the slag sheathing and peeling is good. A beautiful, glossy bead with shallow welding-in can be obtained. Applicable for welding focused on exterior appearance. The large diameter rod is optimal for cosmetic welding.Excessive current reduces X-ray performance and is the reason for degradation of workability. Hence, use the appropriate current range. Due to excessive absorption of moisture, besides deterioration of workability, pits may also occur. Hence, dehydrate at 70 to 100°C for 30 to 60 minutes. Due to excessive drying (for long period or high temperature), the penetration decreases, X-ray performance deteriorates and causes burning of the bar, even though there is no apparent change in quality. For medium and thick welding, adopt appropriate preheating / inter-path temperature.0.080.300.330.0130.009PinkNA43048024-

4 Days or more

3.235080~13070~1201 Case (5 kg)5000General machinery, lightweight thin steel plates, light structure welding and cosmetic welding. It has especially good workability for downward and horizontal fillet welding. There is very little sputtering and the slag sheathing and peeling is good. A beautiful, glossy bead with shallow welding-in can be obtained. Applicable for welding focused on exterior appearance. The large diameter rod is optimal for cosmetic welding.Excessive current reduces X-ray performance and is the reason for degradation of workability. Hence, use the appropriate current range. Due to excessive absorption of moisture, besides deterioration of workability, pits may also occur. Hence, dehydrate at 70 to 100°C for 30 to 60 minutes. Due to excessive drying (for long period or high temperature), the penetration decreases, X-ray performance deteriorates and causes burning of the bar, even though there is no apparent change in quality. For medium and thick welding, adopt appropriate preheating / inter-path temperature.0.080.300.330.0130.009PinkNA43048024-

4 Pieces Per Package

4 Days or more

3.235080~13070~1201 Box (5 kg x 4 Cases)20000General machinery, lightweight thin steel plates, light structure welding and cosmetic welding. It has especially good workability for downward and horizontal fillet welding. There is very little sputtering and the slag sheathing and peeling is good. A beautiful, glossy bead with shallow welding-in can be obtained. Applicable for welding focused on exterior appearance. The large diameter rod is optimal for cosmetic welding.Excessive current reduces X-ray performance and is the reason for degradation of workability. Hence, use the appropriate current range. Due to excessive absorption of moisture, besides deterioration of workability, pits may also occur. Hence, dehydrate at 70 to 100°C for 30 to 60 minutes. Due to excessive drying (for long period or high temperature), the penetration decreases, X-ray performance deteriorates and causes burning of the bar, even though there is no apparent change in quality. For medium and thick welding, adopt appropriate preheating / inter-path temperature.0.080.300.330.0130.009PinkNA43048024-

6 Days or more

4400125~175100~1601 Box (5 kg x 4 Cases)20000General machinery, lightweight thin steel plates, light structure welding and cosmetic welding. It has especially good workability for downward and horizontal fillet welding. There is very little sputtering and the slag sheathing and peeling is good. A beautiful, glossy bead with shallow welding-in can be obtained. Applicable for welding focused on exterior appearance. The large diameter rod is optimal for cosmetic welding.Excessive current reduces X-ray performance and is the reason for degradation of workability. Hence, use the appropriate current range. Due to excessive absorption of moisture, besides deterioration of workability, pits may also occur. Hence, dehydrate at 70 to 100°C for 30 to 60 minutes. Due to excessive drying (for long period or high temperature), the penetration decreases, X-ray performance deteriorates and causes burning of the bar, even though there is no apparent change in quality. For medium and thick welding, adopt appropriate preheating / inter-path temperature.0.080.300.330.0130.009PinkNA43048024-

6 Days or more

5400170~230120~2001 Box (5 kg x 4 Cases)20000General machinery, lightweight thin steel plates, light structure welding and cosmetic welding. It has especially good workability for downward and horizontal fillet welding. There is very little sputtering and the slag sheathing and peeling is good. A beautiful, glossy bead with shallow welding-in can be obtained. Applicable for welding focused on exterior appearance. The large diameter rod is optimal for cosmetic welding.Excessive current reduces X-ray performance and is the reason for degradation of workability. Hence, use the appropriate current range. Due to excessive absorption of moisture, besides deterioration of workability, pits may also occur. Hence, dehydrate at 70 to 100°C for 30 to 60 minutes. Due to excessive drying (for long period or high temperature), the penetration decreases, X-ray performance deteriorates and causes burning of the bar, even though there is no apparent change in quality. For medium and thick welding, adopt appropriate preheating / inter-path temperature.0.080.300.330.0130.009PinkNA43048024-

Loading...

  1. 1

Basic Information

Product Type Welding rod JIS Standard Z3311 E4313 AWS Standard A5.1 E6013 Applicable
Compatible Material Type For thin plate and lightweight structures

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support