PN PS Sheet【100 Pieces Per Package】

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
PNAS-40
PNAS-60
PNAS-80
PNAS-100
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Particle Size
(#)
Application Base Materials Packaging Quantity
(Sheets)

100 Pieces Per Package

8 Days or more

40(1) Metal working, paint removal (2) Old paint surface removal (3) Wood working, paint removal (4) Automotive repair-100

100 Pieces Per Package

8 Days or more

60(1) Metal working, paint removal (2) Old paint surface removal (3) Wood working, paint removal (4) Automotive repair-100

100 Pieces Per Package

8 Days or more

80(1) Metal working, paint removal (2) Old paint surface removal (3) Wood working, paint removal (4) Automotive repair-100

100 Pieces Per Package

8 Days or more

100(1) Metal working, paint removal (2) Old paint surface removal (3) Wood working, paint removal (4) Automotive repair-100

Loading...

  1. 1

Basic Information

Sheet Type Sand Paper Usage Hand polish Abrasive material Alundum (Alumina)
Width(mm) 100 Length(mm) 175

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support