Hexagonal Shank Wheel Type Wire Brush【1-3 Pieces Per Package】

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
NO.4012H
NO.4016H
NO.4017H
NO.4023H
NO.4026H
NO.4028H
NO.4029H
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Outer Diameter
(mm)
Wire diameter
(mm)
Hole Diameter
(mm)
Material Packaging Quantity
(Book)
Tool Used Shaft shape

4 Days or more

501.02M10P1.5Steel wire10Electric Drill, Impact ScrewdriverHexagonal Shaft

3 Pieces Per Package

8 Days or more

500.510-13Gold Wire-Electric Drill, Impact ScrewdriverHexagonal Shaft

3 Pieces Per Package

8 Days or more

750.510-13Gold Wire-Electric Drill, Impact ScrewdriverHexagonal Shaft

3 Pieces Per Package

8 Days or more

750.510-13Steel wire-Electric Drill, Impact ScrewdriverHexagonal Shaft

3 Pieces Per Package

8 Days or more

750.513-16Brass-Electric Drill, Impact ScrewdriverHexagonal Shaft

4 Days or more

500.513-16Stainless Steel-Electric Drill, Impact ScrewdriverHexagonal Shaft

4 Days or more

751.0216-25Stainless Steel-Electric Drill, Impact ScrewdriverHexagonal Shaft

Loading...

  1. 1

Basic Information

Product Type Wheel Brush Shaft Diameter(mm) 6.35 Allowable Rotational Speed(min-1) 7000

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support