• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 p.m. 12/14/2019 to 6:00 p.m. (EST) 12/15/2019. We apologize for the inconvenience.

Air Spiral Hose

Edit Part Configuration

Part Number

Configured Part Number is shown.

1401830

Part Number
1401830
Part NumberVolume DiscountDays to Ship Material

4 Days or more

Polyurethane

Loading...

  1. 1

Basic Information

Package size(mm) H450×W105×D75 Weight(g) 348 Internal Diameter(mm) φ5
Outer Diameter(mm) φ8 Length(m) 6 Maximum Operating Pressure(MPa) 0.69

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support