Titanium Diamond Disc for Grinding

Part Number

Configured Part Number is shown.

1309252

Part Number
1309252
Part NumberVolume DiscountDays to Ship Application

4 Days or more

For Polishing

Loading...

  1. 1

Basic Information

Outer Diameter(mm) 100 Package size(mm) H145×W126×D10 Weight(g) 100
Max. Rotational Speed(min-1) 6000 Internal Diameter(mm) 20/15 Particle Size(#) 200

Please check the type/dimensions/specifications of the part 1309252 in the Titanium Diamond Disc for Grinding series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support