Cutter for Tytron®

Part Number

Configured Part Number is shown.

TKC-1

Part Number
TKC-1
Part NumberVolume DiscountDays to Ship Features Application Amount Of Content

4 Days or more

Can be cut safely by using a belt cutter.For belt cutting.1 pc.

Loading...

  1. 1

Basic Information

Product Type Other Details Type For Load Binder Belts Width(mm) 148
Depth(mm) 73 Height(mm) 12 Main body: option Option
Trusco Code 370-6451 Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part TKC-1 in the Cutter for Tytron® series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support