Hexagonal Shank Drill Bit Set for Woodworking (10-Piece Set)

Edit Part Configuration

Part Number

Configured Part Number is shown.

13-721

Part Number
13-721
Part NumberVolume DiscountDays to Ship Features Application Set Content

4 Days or more

For punching holes in wood and resin. Stable work achieved by chuck and hexagonal shaft.Wood Resin, for Rotating/Charging Drill2.0 2.5 3.0 3.5 4.0 4.5 5.0 5.5 6.0 6.5mm

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 6.35 Drill Bit Material HSS Steel Hexagonal Shaft Part Materials S45C
Cord 820300 JAN 4710515328211

Please check the type/dimensions/specifications of the part 13-721 in the Hexagonal Shank Drill Bit Set for Woodworking (10-Piece Set) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support