Color Coated Folding Ball End Hex Key Set with Carabiner - 6 Piece Set, 1.5mm to 5mm (CUSTOM KOBO)

Edit Part Configuration

Part Number

Configured Part Number is shown.

CTB-68

Part Number
CTB-68
Part NumberVolume DiscountDays to Ship Features Set Content

4 Days or more

Folding Wrench and Bit Series with Carabiner Convenient for Storage1.5、2.0、2.5、3.0、4.0、5.0mm

Loading...

  1. 1

Basic Information

Model Knife-shaped Tip Model Ballpoint Two-sided Width Size(mm) 2 / 3 / 4 / 5 / 1.5 / 2.5
Single Item / Set Set Product Cord 820210 JAN Code 4954458296101

Please check the type/dimensions/specifications of the part CTB-68 in the Color Coated Folding Ball End Hex Key Set with Carabiner - 6 Piece Set, 1.5mm to 5mm (CUSTOM KOBO) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support