Board Chip Saw

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
99140
99141
Part NumberVolume DiscountDays to Ship Outer Diameter
(mm)
Number of flutes
(P)

Quote

10030

Quote

12536

Loading...

  1. 1

Basic Information

Work material Building Material Blade thickness(mm) 1.2 Application For Boards

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support