Display Board Indicating Duties of Chief Worker (Safety Signs)

Display Board Indicating Duties of Chief Worker (Safety Signs)

Click this image to zoom it.

Move the mouse over the image to zoom

  • 808-01
  • 808-02
  • 808-03
  • 808-04
  • 808-05
  • 808-06
  • 808-07
  • 808-08
  • 808-09
  • 808-10
  • 808-11
  • 808-13A
  • 808-15
  • 808-16
  • 808-19
  • 808-20
  • 808-21
  • 808-22
  • 808-24
  • 808-25
  • 808-30

Operator duty display board with a range of display content available.
[Features]
· Safety sign suitable for communicating information.
[Applications]
· Displaying duties. (Safety sign)

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
808-01
808-02
808-03
808-04
808-05
808-06
808-07
808-08
808-09
808-10
808-11
808-15
808-16
808-19
808-20
808-22
808-24
808-25
808-30
Part NumberVolume DiscountDays to Ship Details Type Display Content Amount Of Content

4 Days or more

-Danger of Oxygen Deficiency1 pc.

4 Days or more

-Oxygen Deficiency, Danger of Hydrogen Sulfide1 pc.

4 Days or more

-Woodworking Machine1 pc.

4 Days or more

-Drying facility1 pc.

4 Days or more

-Pressing Machine1 pc.

4 Days or more

-Yes1 pc.

5 Days or more

-Type 1 Pressure Vessel Handling1 pc.

4 Days or more

-Boiler Operating1 pc.

4 Days or more

In case of using an acetylene welderGas Welding1 pc.

4 Days or more

When using a gas assembly welding deviceGas Welding1 pc.

4 Days or more

-X-ray1 pc.

4 Days or more

-Organic solvent1 pc.

4 Days or more

-Lead1 pc.

4 Days or more

-Assembly of framing supports etc.1 pc.

4 Days or more

-Excavation of Natural Ground1 pc.

4 Days or more

-Assembly of steel frames for building structures, etc.1 pc.

4 Days or more

-Work Responsibilities of Safety and Hygiene Promoter1 pc.

4 Days or more

-Duties of qualified personnel with slinging skills.1 pc.

4 Days or more

-Operation Chief List1 pc.

Loading...

  1. 1

Basic Information

Product Type Safety sign Material (Main Body) Other Material (Main Body) Eco Uniboard
Mounting specification 2.5 mm φ holes at 4 corners Vertical(mm) 600 Horizontal(mm) 450
Thickness(mm) 1.2 Amount Of Content 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support