• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 p.m. 9/22/2018 to 5:00 p.m. (EDT) 9/23/2018. We apologize for the inconvenience.

Tip Drill Bit (Set of 10)【10 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
TDB-1065
TDB-1085
TDB-1110
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Overall Length
(mm)
Cord JAN Code Features Application Bit Hardness Applicable Materials

10 Pieces Per Package

4 Days or more

658202114954458295081As the tip shape is tapered, screw heads are easy to see.Used for interiors and assembly of wooden products, wood cracking prevention tip has been machined to a narrow shape to absorb excessive recoil against the screw / Screw head is resistant to damage, enabling stable tighteningS260±2For Hard Tightening of Wood, Aluminum, Steel Sheets

10 Pieces Per Package

6 Days or more

858202124954458295098As the tip shape is tapered, screw heads are easy to see.Used for interiors and assembly of wooden products, wood cracking prevention tip has been machined to a narrow shape to absorb excessive recoil against the screw / Screw head is resistant to damage, enabling stable tighteningS260±2For Hard Tightening of Wood, Aluminum, Steel Sheets

10 Pieces Per Package

4 Days or more

1108202134954458295104As the tip shape is tapered, screw heads are easy to see.Used for interiors and assembly of wooden products, wood cracking prevention tip has been machined to a narrow shape to absorb excessive recoil against the screw / Screw head is resistant to damage, enabling stable tighteningS260±2For Hard Tightening of Wood, Aluminum, Steel Sheets

Loading...

  1. 1

Basic Information

Tip Type Phillips (+) Shank diameter(mm) 6.35 Single Product Set Product Single Item
Tip size / Phillips (+) No.2 Presence of magnet at the blade tip Available Whether there is a double-end function Available

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support