Vortex Flow Monitor for Liquid

Part Number

Configured Part Number is shown.

Part Number
FLM2S-10PCW
FLM20-10PCW
FLM21-10PCW
FLM22-10PCW
Part NumberVolume DiscountDays to Ship Port size Flow Area (Liquid)
(L/min)
Inner Diameter, φ D Dimensions Accuracy Main Body Material Max. Pressure
(Mpa)
Mass
(g)
L Dimension
(mm)
W dimension
(mm)
H1
(mm)
H2
(mm)
Repeatability
(%)
Applicable Liquid Caution

Quote

40.4~48.5±3 % of the Full ScalePlastic0.98285803229102±0.5Cooling Water, Purified WaterNot suitable for potentially hazardous liquids which are recognized as flammable, corrosive, or toxic, etc.

Quote

81.1~1513±3 % of the Full ScalePlastic0.98285803229102±0.5Cooling Water, Purified WaterNot suitable for potentially hazardous liquids which are recognized as flammable, corrosive, or toxic, etc.

Quote

152.8~4514±3 % of the Full ScalePlastic0.98290853229102±0.5Cooling Water, Purified WaterNot suitable for potentially hazardous liquids which are recognized as flammable, corrosive, or toxic, etc.

Quote

258.3~13324.5±3 % of the Full ScalePlastic0.984201204646119±0.5Cooling Water, Purified WaterNot suitable for potentially hazardous liquids which are recognized as flammable, corrosive, or toxic, etc.

Loading...

  1. 1

Basic Information

Product Model Flow meter Fluid Temperature(°C) -10~+80

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support