Slim Bit

Part Number

Configured Part Number is shown.

Part Number
ESB-65
ESB-110
Part NumberVolume DiscountDays to Ship Overall Length
(mm)
Application Function 1 Product Width
(mm)
Product Height
(mm)
Product Depth
(mm)
Product Weight
(g)

5 Days or more

65Loosening of screws using electric powered, charging, and air (impact) screwdrivers.The screw hole is easy to see, and it fits in it very firmly.765715

5 Days or more

110Loosening of screws using electric powered, charging, and air (impact) screwdrivers.The screw hole is easy to see, and it fits in it very firmly.7110728

Loading...

  1. 1

Basic Information

Tip Type Phillips (+) Single Product Set Product Single Item Tip size / Phillips (+) No.2
Presence of magnet at the blade tip NA Whether there is a double-end function Available Material Special Steel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support