T Type Tap Handle

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
4977292389280
4977292389297
Part NumberVolume DiscountDays to Ship Screw size (Nominal) Product Width
(mm)
Product Height
(mm)
Product Depth
(mm)
Product Weight
(g)
Function 1 Function 2 Notes 1

4 Days or more

M3~680601580Because it is lightweight, it can be assembled easily using screws.Work can be done with one hand, even in narrow spaces.Grasp the tap tightly with the claw of the handle, and place the screw perpendicular to the work material. Turn while applying even force.

4 Days or more

M5~101056818120Because it is lightweight, it can be assembled easily using screws.Work can be done with one hand, even in narrow spaces.Grasp the tap tightly with the claw of the handle, and place the screw perpendicular to the work material. Turn while applying even force.

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support