Nice Clean

Edit Part Configuration

Part Number

Configured Part Number is shown.

50588

Part Number
50588
Part NumberVolume DiscountDays to Ship Features Handle material Hair material Amount Of Content

4 Days or more

Strong, hard pigs' bristles remove dust from any narrow gaps, such as in a keyboard or sash frame.WoodHog hair1 pc.

Loading...

  1. 1

Basic Information

Product Model Tap Name of Manufacturer Other Collar Other
Number of Electrical Outlets 1 pc Overall Length(mm) 155 JAN Code 4979404611364
Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part 50588 in the Nice Clean series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support