FT-900-100P Non-Woven Fabric Hair Cap 100P

Edit Part Configuration

Part Number

Configured Part Number is shown.

R9473804201

Part Number
R9473804201
Part NumberVolume DiscountDays to Ship Material Application Notes Amount Of Content

4 Days or more

P. P Span BondFood Processing Industry, Aquaculture Processing Industry, Super Backyard, Biotech Industry, Electronics Industry, Caregiving/Healthcare-Related Industries, Beauty/Haircutting Industry, Others· There is no water-proofing effect. · Do not touch hot objects. · Stop using the product if the skin itches or when any abnormality is found on the skin. · Follow directives of respective municipal governments concerning gas discharge.1 Bag (100 Sheets)

Loading...

  1. 1

Basic Information

Product Type Cap Specifications No flange Charge Process NA
Color White Size Configurable Amount Of Content 1 Bag (100 Sheets)

Please check the type/dimensions/specifications of the part R9473804201 in the FT-900-100P Non-Woven Fabric Hair Cap 100P series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support