Wooden Handle Palm Aladdin Broom

Edit Part Configuration

Part Number

Configured Part Number is shown.

22012

Part Number
22012
Part NumberVolume DiscountDays to Ship Features 1 Amount Of Content

4 Days or more

Kojin is the god of the cooking stove, and this broom used to sweep stoves that housed the god Kojin were kept separate from other impure brooms. Nowadays, the broom is used to clean woodworking tools, work benches, etc.1 pc.

Loading...

  1. 1

Basic Information

Product Model Broom Broom Type Hand broom Material Palm
Handle material Wood Overall Length(cm) 22 JAN Code 4979404241417
Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part 22012 in the Wooden Handle Palm Aladdin Broom series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support