Wood Handle Fern Fierce Broom

Edit Part Configuration

Part Number

Configured Part Number is shown.

22022

Part Number
22022
Part NumberVolume DiscountDays to Ship Features 1 Amount Of Content

4 Days or more

Kojin is the god of the cooking stove, and this broom used to sweep stoves that housed the god Kojin were kept separate from other impure brooms. Nowadays, the broom is used to clean woodworking tools, work benches, etc.1 pc.

Loading...

  1. 1

Basic Information

Product Model Broom Broom Type Hand broom Material Fern
Handle material Wood Overall Length(cm) 22 JAN Code 4979404241516
Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part 22022 in the Wood Handle Fern Fierce Broom series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support