HakiTaro Long Handle Broom

Edit Part Configuration

Part Number

Configured Part Number is shown.

20075

Part Number
20075
Part NumberVolume DiscountDays to Ship Features 1 Hair material Amount Of Content

8 Days or more

Thick handle helps in sweeping.Fern1 pc.

Loading...

  1. 1

Basic Information

Product Model Broom Broom Type Long broom Handle material Wood
Overall Length(cm) 128 Cleaning Width(cm) Approx. 25 Units PP
JAN Code 4979404222447 Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part 20075 in the HakiTaro Long Handle Broom series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support