Maple Short Grip Broom

Edit Part Configuration

Part Number

Configured Part Number is shown.

20510

Part Number
20510
Part NumberVolume DiscountDays to Ship Features 1 Hair material Bristle quantity
(g)
Amount Of Content

4 Days or more

With hook that can be hanged anywhereFern1101 pc.

Loading...

  1. 1

Basic Information

Product Model Broom Handle material Varnished Wood Overall Length(cm) 81
JAN Code 4979404220207 Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part 20510 in the Maple Short Grip Broom series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support