HakiTaro Spare Broom Head

Edit Part Configuration

Part Number

Configured Part Number is shown.

20528

Part Number
20528
Part NumberVolume DiscountDays to Ship Features 1 Hair material Amount Of Content

8 Days or more

With plenty of straws, you can sweep any type of garbage, from coarse to fine. The handle is thick to allow for stronger sweeping.Fern1 pc.

Loading...

  1. 1

Basic Information

Product Model Broom Broom Type Hand broom Others Option
Cleaning Width(cm) Approx. 25 Units PP JAN Code 4979404222461
Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part 20528 in the HakiTaro Spare Broom Head series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support