T Type Fern Broom

Edit Part Configuration

Part Number

Configured Part Number is shown.

20086

Part Number
20086
Part NumberVolume DiscountDays to Ship Features 1 Hair material Amount Of Content

8 Days or more

The broom is made with a strong base filled with fern grass. The dense brush guarantees that all dirt, from large pieces to small specs is completely cleaned up. The dense brush of this long handle broom makes it easy to clean floors even when they are uneven.Fern1 pc.

Loading...

  1. 1

Basic Information

Product Model Broom Broom Type Long broom Handle material Bamboo
Overall Length(cm) 127 Sweeping Width(cm) Approx. 20 Units Wood
JAN Code 4979404220894 Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part 20086 in the T Type Fern Broom series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support