Sumire Short Handled Broom

Edit Part Configuration

Part Number

Configured Part Number is shown.

20540

Part Number
20540
Part NumberVolume DiscountDays to Ship Hair material Bristle quantity
(g)
Amount Of Content

8 Days or more

Fern951 pc.

Loading...

  1. 1

Basic Information

Product Model Broom Broom Type Hand broom Handle material Varnished Wood
Overall Length(cm) 83 JAN Code 4979404222317 Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part 20540 in the Sumire Short Handled Broom series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support