Large P Broom

Edit Part Configuration

Part Number

Configured Part Number is shown.

20083

Part Number
20083
Part NumberVolume DiscountDays to Ship Features 1 Hair material Amount Of Content

8 Days or more

Efficiently sweep a wide space with 40 cm width. Easy to handle despite being large, thanks to being lightweight. Even wet, the pleasant sweeping sensation remains. Long handle makes it easy to work with.PP1 pc.

Loading...

  1. 1

Basic Information

Product Model Broom Broom Type Long broom Handle material Bamboo
Overall Length(cm) 135 Cleaning Width(cm) Approx. 40 Units PP
JAN Code 4979404220863 Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part 20083 in the Large P Broom series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support