DuPont™ Tyvek® 6611 Cap【10 Pieces Per Package】

Edit Part Configuration

Part Number

Configured Part Number is shown.

6611

Part Number
6611
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Application Features 1 Amount Of Content

10 Pieces Per Package

4 Days or more

Dirt work and sanitation measuresDuPont™ and Tyvek® are trademarks or registered trademarks of E. I. du Pont de Nemours and Company.1 Pack (10 Sheets)

Loading...

  1. 1

Basic Information

Product Type Cap Specifications No flange Charge Process NA
Color White Cap Specification Small Amount Of Content 1 Pack (10 Sheets)

Please check the type/dimensions/specifications of the part 6611 in the DuPont™ Tyvek® 6611 Cap series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support