AZ CLEAN® 1501 Cap【100 Pieces Per Package】

Edit Part Configuration

Part Number

Configured Part Number is shown.

AZCLN-1501

Part Number
AZCLN-1501
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Application Material Old model number Features 1 Features 2 Amount Of Content

100 Pieces Per Package

4 Days or more

Sanitation measuresPolypropylene-based materialNCP-1For prevention of differing object mixing.AZ CLEAN® is a registered trademark of AZEARTH Corporation.1 Box (100 Sheets)

Loading...

  1. 1

Basic Information

Product Type Cap Specifications No flange Charge Process NA
Color White Size Configurable Specifications Customer Requested Size
Amount Of Content 1 Box (100 Sheets)

Please check the type/dimensions/specifications of the part AZCLN-1501 in the AZ CLEAN® 1501 Cap series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support