Drip-Proof Digital Thermometer

Part Number

Configured Part Number is shown.

PC-9215

Part Number
PC-9215
Part NumberVolume DiscountDays to Ship Mass
(g)
Features Length of Probe
(mm)

4 Days or more

20Has an automatic power off function. Drip-proof.3.5×120

Loading...

  1. 1

Basic Information

Product Model Core temperature thermometer Measurement Temperature Range(°C) -50 – 150 Minimum Temperature Display(°C) 0.1
Drip-proof/waterproof function Drip-Proof Width(mm) 47 Depth(mm) 17
Height(mm) 180 Power Supply Button-type alkaline batteries (LR1130) x 1 (Included) Trusco Code 392-3762

Please check the type/dimensions/specifications of the part PC-9215 in the Drip-Proof Digital Thermometer series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support